IESNA:LM-63-2002
[TEST]P1642280
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-722-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23101.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3920.0 4214.2 4300.4 4374.0 4386.6 4371.9 4390.8 4458.0 4556.8 4737.6 4977.2 5263.1 5572.0 5870.5 6147.9 
6427.5 6658.7 6843.7 7055.9 7316.6 7604.5 7938.7 8363.3 8834.1 9374.3 9861.9 10368.5 10557.6 9389.0 7140.0 
3995.6 1351.5 800.8 239.6 0.0 0.0 0.0 
3920.0 4228.9 4317.2 4378.2 4384.5 4371.9 4397.1 4464.4 4573.6 4748.1 4991.9 5279.9 5586.7 5868.4 6147.9 
6412.8 6652.4 6858.4 7058.0 7291.4 7558.3 7894.6 8319.2 8773.2 9319.7 9836.7 10416.8 10698.5 9653.8 7449.0 
4329.8 1462.9 842.8 283.8 0.0 0.0 0.0 
3920.0 4226.8 4304.6 4369.8 4388.7 4399.2 4449.6 4548.4 4680.8 4863.7 5107.5 5393.4 5687.6 5965.1 6227.8 
6488.4 6740.7 6971.9 7215.7 7467.9 7758.0 8121.6 8558.8 9105.3 9780.0 10408.4 11266.0 11831.4 11297.5 9414.2 
7011.8 3262.1 1214.9 670.5 142.9 0.0 0.0 
3920.0 4233.1 4298.3 4355.1 4390.8 4430.7 4508.5 4636.7 4794.3 4983.5 5223.1 5494.3 5778.0 6038.6 6301.4 
6570.4 6847.9 7142.1 7476.3 7833.6 8256.1 8741.6 9323.9 10059.5 10936.0 11865.0 12934.9 13901.7 13956.4 11427.8 
8605.0 5324.0 2650.4 983.7 304.8 0.0 0.0 
3920.0 4218.4 4271.0 4315.1 4365.6 4430.7 4527.4 4659.8 4815.4 4994.0 5195.8 5422.8 5683.4 5942.0 6232.0 
6564.1 6931.9 7354.4 7814.7 8323.4 8893.0 9576.1 10383.2 11390.0 12552.3 13660.0 14774.0 15652.6 16016.2 14404.1 
9670.7 6383.4 3358.8 1315.8 344.7 0.0 0.0 
3920.0 4195.3 4245.8 4281.5 4336.1 4416.0 4512.7 4643.0 4794.3 4960.4 5145.4 5363.9 5614.1 5887.3 6202.6 
6566.2 6999.2 7491.0 8031.2 8642.9 9292.3 10061.6 11013.8 12045.8 13159.8 14172.8 15118.7 15921.6 16272.6 14988.4 
10204.5 5904.1 2785.0 819.7 134.5 0.0 0.0 
3920.0 4191.1 4239.5 4258.4 4317.2 4397.1 4504.3 4626.2 4760.7 4909.9 5076.0 5286.2 5521.6 5803.2 6124.8 
6522.1 6971.9 7509.9 8106.9 8777.4 9565.6 10412.6 11381.6 12419.9 13395.2 14238.0 15007.3 15726.1 15803.9 14187.6 
9910.3 4998.2 2198.5 693.6 134.5 2.1 0.0 
3920.0 4159.6 4205.8 4212.1 4254.2 4340.3 4445.4 4567.3 4678.7 4796.4 4947.8 5126.4 5357.6 5637.2 5992.4 
6459.0 6995.0 7604.5 8350.7 9082.1 10011.2 10862.4 11759.9 12604.9 13319.5 13908.0 14492.3 14784.5 13998.4 11404.7 
7316.6 3634.1 1343.1 767.2 435.1 10.5 0.0 
3920.0 4102.8 4140.7 4134.4 4155.4 4224.7 4325.6 4439.1 4550.5 4661.9 4794.3 4970.9 5200.0 5511.1 5920.9 
6463.2 7127.4 7945.0 8834.1 9830.4 10818.3 11665.3 12453.5 13052.6 13544.4 13905.9 14050.9 13447.7 11211.3 7226.2 
3201.1 1177.0 599.0 311.1 56.8 6.3 0.0 
3920.0 4031.4 4044.0 4037.7 4052.4 4102.8 4191.1 4292.0 4401.3 4516.9 4653.5 4842.7 5103.3 5469.0 5971.4 
6641.9 7461.6 8462.1 9500.4 10513.5 11345.8 11980.6 12449.3 12812.9 13027.3 13031.5 12516.6 10784.6 7144.2 3129.7 
817.6 311.1 166.0 90.4 37.8 8.4 0.0 
3920.0 3951.5 3905.3 3877.9 3880.0 3922.1 3997.7 4083.9 4165.9 4258.4 4376.1 4527.4 4741.8 5061.3 5488.0 
6074.4 6824.7 7671.8 8600.8 9357.5 9920.8 10257.1 10500.9 10664.8 10608.1 10225.6 9094.8 6925.6 3793.9 1273.7 380.4 
201.8 140.8 117.7 86.2 18.9 0.0 
3920.0 3894.7 3817.0 3749.7 3720.3 3735.0 3777.0 3825.4 3873.7 3932.6 4004.0 4107.0 4256.3 4479.1 4790.1 
5246.2 5803.2 6513.7 7253.5 7821.0 8226.7 8426.4 8516.7 8481.0 8216.2 7644.5 6473.7 4653.5 2339.4 794.5 271.1 
176.6 145.0 124.0 84.1 23.1 0.0 
3920.0 3821.2 3701.4 3594.2 3524.8 3489.1 3480.7 3482.8 3482.8 3482.8 3484.9 3501.7 3543.7 3617.3 3751.8 
3970.4 4254.2 4601.0 4958.3 5181.1 5214.7 5063.4 4777.5 4355.1 3762.3 3026.7 2139.7 1301.1 615.8 262.7 138.7 92.5 
50.4 31.5 16.8 6.3 0.0 
3920.0 3735.0 3524.8 3318.8 3136.0 2980.4 2841.7 2698.8 2534.8 2352.0 2150.2 1927.4 1677.3 1418.8 1166.5 924.8 718.8 
567.5 468.7 409.9 365.7 330.0 296.4 266.9 237.5 208.1 178.7 151.3 119.8 90.4 63.1 44.1 29.4 16.8 12.6 8.4 0.0 
3920.0 3653.0 3346.2 3026.7 2715.6 2410.8 2099.8 1784.5 1465.0 1168.6 914.3 712.5 588.5 527.6 489.7 451.9 422.5 390.9 
361.5 330.0 300.6 273.2 250.1 227.0 203.9 176.6 149.2 128.2 105.1 82.0 58.9 39.9 27.3 18.9 14.7 10.5 0.0 
3920.0 3575.3 3165.4 2736.6 2270.0 1832.8 1414.6 1074.1 807.1 647.4 588.5 554.9 523.4 493.9 456.1 424.6 395.1 367.8 
342.6 315.3 292.2 266.9 241.7 216.5 191.3 168.1 145.0 124.0 105.1 86.2 63.1 48.3 35.7 25.2 16.8 10.5 0.0 
3920.0 3474.4 2995.2 2444.5 1877.0 1374.6 960.6 712.5 615.8 584.3 557.0 531.8 504.4 475.0 437.2 409.9 380.4 353.1 
330.0 304.8 281.6 256.4 229.1 201.8 174.5 151.3 128.2 109.3 90.4 77.8 63.1 48.3 35.7 27.3 21.0 14.7 0.0 
3920.0 3426.0 2841.7 2207.0 1540.7 1053.0 727.2 622.2 592.7 565.4 542.3 519.2 491.8 460.3 428.8 399.4 369.9 344.7 
319.5 292.2 262.7 233.3 203.9 174.5 147.1 126.1 105.1 88.3 75.7 65.2 56.8 48.3 39.9 33.6 27.3 21.0 0.0 
3920.0 3367.2 2738.7 2022.0 1336.8 861.8 649.5 607.4 582.2 559.1 536.0 512.9 487.6 456.1 426.7 395.1 363.6 332.1 302.7 
271.1 237.5 206.0 174.5 142.9 117.7 96.7 79.9 69.4 63.1 58.9 56.8 52.5 48.3 39.9 33.6 25.2 0.0 
3920.0 3316.7 2646.2 1879.1 1191.8 758.8 628.5 601.1 575.9 552.8 529.7 506.5 481.3 449.8 418.3 386.7 353.1 317.4 281.6 
245.9 210.2 176.6 145.0 119.8 96.7 79.9 69.4 63.1 61.0 58.9 58.9 56.8 52.5 46.2 37.8 29.4 0.0 
3920.0 3289.4 2597.9 1820.2 1120.3 716.7 624.3 596.9 573.8 550.7 525.5 500.2 475.0 443.5 412.0 380.4 344.7 304.8 266.9 
229.1 193.4 159.7 130.3 105.1 86.2 73.6 65.2 61.0 58.9 58.9 58.9 56.8 52.5 48.3 42.0 31.5 0.0 
3920.0 3304.1 2608.4 1809.7 1132.9 706.2 624.3 599.0 573.8 548.6 525.5 500.2 472.9 441.4 412.0 378.3 340.5 302.7 262.7 
224.9 189.2 155.5 126.1 103.0 84.1 71.5 63.1 61.0 58.9 58.9 58.9 56.8 52.5 48.3 42.0 31.5 0.0 
